IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP8352

3V-6V Input, 6A, 600kHz Step-Down Converter with Synchronizable Gate Driver

Overview

TopologyBuck Converter
Input voltage3-6 V
Switching frequency400-800 kHz
Output 12.5 V / 6 A
IC revision1.0

Description

The MP8352 is a monolithic step-down switch mode converter with a built in internal power MOSFET. It achieves 6A continuous output current over a wide input supply range with excellent load and line regulation.Current mode operation provides fast transient response and eases loop stabilization.Fault condition protection includes cycle-by-cycle current limiting and thermal shutdown.The MP8352 requires a minimum number of readily available standard external components and is available in a space saving 3mm x 4mm14-pin QFN package.

Features

  • 3V to 6V Operating Input Range
  • 6A Continuous Output Current
  • 45mΩ Internal Power MOSFET Switch
  • External Power Supply Vcc
  • Power Good Indicator
  • Synchronous Gate Driver Delivers up to 95% Efficiency
  • Fixed 600KHz Frequency
  • Synchronizable Up to 1.5MHz
  • Cycle-by-Cycle Over Current Protection with Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Stable with Low ESR Output Ceramic Capacitors
  • Available in a 3mm x 4mm 14-Pin QFN Package

Typical applications

  • Digital Set Top Boxes
  • Point of Load Regulator in Distributed Power System
  • Flat Panel Television and Monitors
  • Personal Video Recorders
  • Broadband Communications

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 2 µH, 13.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2 µH
Performance Rated Current13.8 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%9 A
DC Resistance5.85 mΩ
Self Resonant Frequency68 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability