IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP8128 | Demoboard EV8128-Q-00A

1A LNB Power Regulator with I2C and DiSEqC 2.x Evaluation Board

Overview

TopologyBoost Converter
Input voltage8-14 V
Output 120 V / 1 A
IC revision1.1

Description

The EV8128-Q-00A is an evaluation board designed to demonstrate the capabilities of the MP8128, a highly integrated, DiSEqC 1.x and DiSEqC 2.x compatible, low-noise block (LNB) voltage regulator. It provides efficient, low-noise power and interface signals to a satellite receiver’s LNB antenna ports. The device integrates a boost regulator and a tracking linear voltage regulator. The boost regulator provides a power source 1.1V above the LNB output voltage. The tracking linear voltage regulator provides clean power and protects the output from overloads and shorts. The MP8128 features voltage selection, overcurrent protection (OCP), an I2C interface, and a selectable 22kHz tone signal. The MP8128 offers a simple solution with a low component count, and is available in a QFN-20 (3mmx3mm) package.

Features

 8V to 14V Input Voltage (VIN) Range

  • Up to 1A Configurable Current
  • DiSEqC 1.x and DiSEqC 2.x Compatible
  • Integrated I2C Bus
  • Low-Noise LDO Output
  • 440kHz Switching Frequency (fSW)
  • Selectable 22kHz Internal or External SignalSource
  • Selectable LNB Output Voltage
  • Over-Current Protection (OCP), ShortCircuit Protection (SCP), and Overt-VoltageProtection (OVP)
  • Thermal Shutdown
  • Available in a QFN-20 (3mmx3mm)Package

Typical applications

  • LNB Power Supplies and Controls for Satellite Set-Top Boxes; TV Satellite Receivers; Personal Computer (PC) Satellite Card Receivers

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 10 µH, 9.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current9.5 A
Saturation Current @ 10%4 A
Saturation Current @ 30%8.5 A
DC Resistance16.3 mΩ
Self Resonant Frequency21 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability