IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP8017GL | Demoboard EV8017-RJ45-00A

PoE Cable Connection Board for the EVL8017 Evaluation Boards

Overview

TopologyLAN / POE
IC revision1.0

Description

The EV8017-RJ45-00A RJ45 connection board is designed to deliver power over Ethernet (PoE) power from the Ethernet cable to the EVL8017.The EVL8017 evaluation boards demonstrate the capabilities of the MP8017, an integrated IEEE 802.3af-compatible, PoE-powered device.It is recommended to read the MP8017 and EVL8017 datasheets prior to making any changes to the EV8017-RJ45-00A.

Features

  • IEEE 802.3af-Compliant
  • 100V, 0.5Ω Powered Device (PD) Input MOSFET
  • Active-Clamp Primary-Side Regulation (PSR) Flyback without Auxiliary Winding
  • Active-Clamp Secondary-Side Regulation (SSR) Flyback through Optocoupler
  • 0.37Ω and 0.75Ω Integrated Flyback MOSFETs
  • Configurable Frequency Up to 650kHz
  • 1.5A Switching Current Limit
  • Output Diode Compensation in PSR Mode
  • Configurable Soft-Start Time
  • EMI Reduction with Frequency Dithering
  • Overload Protection (OLP), Over-Voltage Protection (OVP), and Over-Temperature Protection (OTP) with Hiccup Mode
  • Available in QFN-19 (3mmx4mm) Package

Typical applications

  • Wireless Local Area Network (WLAN) Access Points)
  • Security Cameras

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
xPxC
Type
Shielding
Tab
EMI
Application System
IR(A)
Working Voltage(V (AC))
Packaging
Pins
L(mm)
H(mm)
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (RMS))
Mount
L(µH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-MJ Cat 3 Modular Jacks – THT, 8P8C, Horizontal
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Number of Pins (xPxC)8P8C 
TypeHorizontal 
ShieldingShielded 
Tab PositionDown 
EMI FingersNo 
Application SystemCAT 3 
Rated Current1.5 A
Working Voltage120 V (AC)
PackagingTray 
–
–
–
Data rate10/100BASE-T 
Ports1x1 
–
–
Operating Temperature -40 °C up to +85 °C
–
MountTHT 
–
–Check availability
SPECWE-LAN LAN Transformer, –, Standard
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
TypeStandard 
–
–
–
–
–
–
–
Pins24 
Length17.5 mm
Height6.5 mm
Data rate1000BASE-T 
Ports1 
PoEnon-PoE 
Improved Common Mode RejectionYes 
Operating Temperature -40 °C up to +85 °C
Insulation Test Voltage1500 V (RMS)
MountSMT 
Inductance350 µH
–Check availability
SPECWR-PHD Pin Header - Single, –, Angled

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
TypeAngled 
–
–
–
–
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
Pins4 
Length10.16 mm
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
MountTHT 
–
–Check availability