IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP8007 | Demoboard EV8007-V-00D

IEEE 802.3af PoE PD Interface with 13W Primary-side Regulated Flyback Converter

Overview

TopologyFlyback Converter
Input voltage37-57 V
Switching frequency200 kHz
Output 15 V / 2.5 A
IC revision1.0

Description

EV8007-V-00D Evaluation Board is designed to demonstrate the capability of MP8007`s primary-side regulate fly-back function. This board supports IEEE 802.3af PoE compliant Powered Device with PD interface and flyback power converter. It is targeted for isolated 13W PoE application

Features

  • Primary-side Regulate Flyback without Opto-coupler Feedback
  • Integrated 180V Switching Power MOSFET
  • Internal 80V Startup Circuit
  • Up to 3A Programmable Current Limit
  • Discontinuous Conduction Work Mode
  • Include OLP, OVP, Open Circuit and Thermal Protection
  • Minimal External Components Count
  • Available in QFN-28 4mmx5mm Package

Typical applications

  • WLAN Access Points
  • VoIP Phones
  • Security Camera
  • General Flyback Converter

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (RMS))
Mount
L(µH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 120 Ω, 180 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz120 Ω
Maximum Impedance180 Ω
Maximum Impedance500 MHz 
Rated Current 23000 mA
DC Resistance0.03 Ω
TypeHigh Current 
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
MountSMT 
–
–Check availability
SPECWE-LAN LAN Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
TypeStandard 
Data rate1000BASE-T 
Ports1 
PoEnon-PoE 
Improved Common Mode RejectionYes 
Operating Temperature -40 °C up to +85 °C
Insulation Test Voltage1500 V (RMS)
MountSMT 
Inductance350 µH
–Check availability