IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP4470A

High-Efficiency, Fast-Transient, 5A, 36V Synchronous, Step-Down Converter

Overview

TopologyBuck Converter
Input voltage4.5-36 V
Switching frequency200-1000 kHz
Output 13.3 V / 5 A
IC revision1.11

Description

The MP4470/4470A is a fully-integrated, highfrequency, synchronous, rectified, step-down, switch-mode converter. It offers a very compactsolution to achieve a 5A, continuous-output current over a wide input-supply range with excellent load and line regulation. It also provides fast transient response and good stability for wide input-supply and load range.The MP4470/4470A operates at high efficiency over a wide output current load range.MP4470 has full protection features include SCP, OCP, OVP latch, UVP, and thermal shutdown. MP4470A has the same protection features to MP4470 except has no OVP latch function.The MP4470/4470A requires a minimal number of readily-available, standard, external components, and is available in a space-saving 3mm×4mm, 20-pin, QFN package.

Features

  • Wide 4.5V-to-36V Operating Input Range
  • Guaranteed 5A, Continuous Output Current
  • Internal 40mΩ High-Side, 20mΩ Low-Side Power MOSFETs
  • Proprietary Switching-Loss-Reduction Technology
  • 1% Reference Voltage
  • Programmable Soft-Start Time
  • Low Drop-out Mode
  • 200kHz-to-1MHz Switching Frequency
  • SCP, OCP, OVP Latch(MP4470 only), UVP, and Thermal Shutdown
  • Output Adjustable from 0.8V to 0.9×VIN
  • Available in a 3×4mm 20-pin QFN Package

Typical applications

  • Networking Systems
  • Distributed Power and POL Systems
  • Notebook Systems and I/O Power
  • Industrial Supplies
  • Optical Communications Systems
  • Automotive Systems

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 10 µH, 9.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current9.5 A
Saturation Current @ 10%4 A
Saturation Current @ 30%8.5 A
DC Resistance16.3 mΩ
Self Resonant Frequency21 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability