IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP4246 | Demoboard EVL4246-V-00A

6A, Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface Evaluation Board

Overview

TopologyBoost Converter
Input voltage4.3-22 V
Output 15 V / 6 A
IC revision1.0

Description

The EVL4246-V-00A evaluation board is designed to demonstrate the capabilities of the MP4246, a synchronous, four-switch buck-boost converter with integrated MOSFETs. The device can deliver up to 6A of output current (IOUT) at certain input supply ranges with excellent efficiency.The MP4246 is well-suited for USB power delivery (PD) and wireless charging applications. It can work with an external PD or wireless charging controller through the I2C interface.It is recommended to read the MP4246 datasheet prior to making any changes to the EVL4246-V-00A.

Features

  • 6A Buck-Boost Converter with Four Integrated MOSFETs
  • 4V to 22V Operating Input Voltage (VIN) Range, with a Withstand VIN Up to 36V
  • 24V Input Over-Voltage (OV) Shutdown Protection
  • 1V to 22V Output Voltage (VOUT) Range
  • I2C-Configurable, 0.1V to 2.147V Reference Voltage (VREF) Range with 1mV Resolution
  • Up to 98.82% Peak Efficiency
  • Integrated 5V/60mA Low-Dropout (LDO) Regulator to Supply the External Microcontroller Unit (MCU)
  • Constant Current (CC) Limit with 5% Accuracy
  • Selectable Input or Output CC Limit with 5% Accuracy via Factory Trimming
  • Accurate Output Current (IOUT) Monitoring
  • Selectable 280kHz, 420kHz, 600kHz, or 1MHz Switching Frequency (fSW) with Frequency Spread Spectrum (FSS)
  • Selectable Forced Pulse-Width Modulation (PWM) Mode and Automatic Pulse Frequency Modulation (PFM) or PWM Mode
  • Configurable I2C Slave Address
  • Line Drop Compensation
  • I2C, Alert, and One-Time Programmable (OTP) Memory
  • Enable (EN) Shutdown Passive Discharge
  • Available in a QFN-19 (4mmx5mm) Package with Wettable Flanks

Typical applications

  • Wireless charging supply

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 pF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), 1 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor15 %
Insulation Resistance0.05 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length2.54 mm
–
–
–
PackagingBag 
Pins1 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
PackagingBag 
Pins2 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
PackagingBag 
Pins3 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability