IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP4053-15

HV BUCK PFC, Offline LED Driver with Integrated Internal MOSFET

Overview

TopologyBuck Converter
Input voltage90-265 V
Output 172 V / 0.14 A
IC revision1.0

Description

The MP4053-7/-15 is a high voltage Buck PFC offline LED lighting driver with an integrated 550V MOSFET. In a single seven pin SOIC package, itachieves high power factor (PF) and accurate LED current regulation. MP4053-7/-15 enables low cost, high performance LED driver solutionusing only a few external components.

The MP4053-7 is recommended for up to 5W non-isolated, PFC, non-dimmable LED solutions. The MP4053-15 is recommended for the samesolutions with maximum power rating of 10W.

The MP4053-7/-15 integrates power factor correction (PFC) and valley switching mode to reduce MOSFET switching losses.

The high-side driving mode directly samples the output current every cycle, providing excellent current precision.

To enhance system reliability and safety, the MP4053-7/-15 has multiple internally integrated protection features, including over-voltage protection (OVP), short-circuit protection (SCP), over-current protection (OCP), brown-out protection, over-temperature protection (OTP), cycle-by-cycle current limit, VCC under voltage lockout (UVLO), and auto-restart function.

Features

  • Direct-Current Control by Sampling the Output Current Directly
  • Internal High-Voltage 550V/6.8Ω MOSFET in MP4053-7
  • Internal High-Voltage 550V/3.4Ω MOSFET in MP4053-15
  • Good Line and Load Regulation
  • High-Power Factor over Universal Input Voltage
  • Valley Switching Mode for Improved Efficiency
  • Brown-Out Protection
  • Over-Voltage Protection
  • Short-Circuit Protection
  • Over-Current Protection
  • Integrated Thermal Current Fold-Back
  • Over-Temperature Protection
  • VCC Under-Current Voltage Lockout
  • Auto-Restart Function
  • Cycle-By-Cycle Current Limit
  • Available in SOIC8-7B Package

Typical applications

  • Solid-State Lighting
  • Residential Lighting
  • Industrial and Commercial Lighting

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
fres(MHz)
Version
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 2200 µH, 0.29 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2200 µH
Rated Current0.29 A
Saturation Current @ 10%0.35 A
Self Resonant Frequency1.1 MHz
VersionStandard 
–
–
–
–
DC Resistance4730 mΩ
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, 0.7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current0.7 A
–
–
VersionSMT 
Impedance @ 100 MHz1500 Ω
Maximum Impedance1800 Ω
Maximum Impedance70 MHz 
Rated Current 21000 mA
DC Resistance300 mΩ
TypeHigh Current 
–Check availability