IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP4033GK

TRIAC Dimmable, Primary Side Control Offline LED Controller with Active PFC

Overview

TopologyFlyback Converter
Input voltage198-265 V
Output 124 V / 0.42 A
IC revision1.0

Description

The MP4033 is a TRIAC-dimmable primary-side–control, offline LED lighting controller with active PFC. It is also available for applications that requires analog dimming with PWM input. It outputs an accurate LED current for an isolated lighting application with a single-stage converter. The proprietary real-current–control method accurately controls the LED current using primary-side information.

The MP4033 implements power-factor correction and works in boundary-conduction mode to reduce MOSFET switching losses.

The adaptive dimmer type detection and phase-cut-based dimming control achieves good dimmer compatibility and deep dimming range.

The MP4033 has an integrated charging circuit at the supply pin for fast start-up without a perceptible delay.

With the unique control of the driver pin DIM, the MP4033 supports color temperature and brightness control for warm sunset dimming applicationThe MP4033 has multiple protections that greatly enhance system reliability and safety, including output over-voltage protection, output short-circuit protection, winding short circuit protection, programmable thermal fold-back (MSOP10/SOIC14), ZCD pin short circuit protection, supply-pin under-voltage lockout, and over-temperature protection.

All fault protections feature auto-restart.

The MP4033 is available in SOIC-8 / MSOP-10 / SOIC-14 package.

Features

  • Primary-Side-Control without Requiring a Secondary-Side Feedback Circuit
  • Adaptive Dimmer Type Detection and Phase-Cut-Based Dimming Control
  • Good Dimmer Compatibility and Deep Dimming Range
  • Analog Dimming with PWM Input
  • Fast Start-Up without Perceptible Delay
  • Programmable Current Fold-back to Prolong the LED lifetime (NTC)
  • Color Temperature and Brightness Control for Warm Sunset Dimming application
  • Accurate Line & Load Regulation
  • High Power Factor
  • Operates in Boundary Conduction Mode
  • Cycle-by-Cycle Current Limit
  • Winding Short Circuit Protection
  • Output Over-Voltage Protection
  • Output Short-Circuit Protection
  • ZCD Pin Short-Circuit Protection
  • Over-Temperature Protection
  • Available in SOIC-8/MSOP-10/SOIC-14 Package

Remarks

  • L1=L2=1mH,L3=2.2mH,T1=3.4mH are used.Refer page no-22,figure no-20
  • L1=3mH,T1=1.42mH are used .Refer Page no-22,figure no-21

Typical applications

  • Industrial and Commercial Lighting
  • Solid-State Lighting up to 50W
  • Residential Lighting

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
fres(MHz)
Version
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 2200 µH, 0.21 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2200 µH
Rated Current0.21 A
Saturation Current @ 10%0.28 A
Self Resonant Frequency1.9 MHz
VersionHeat Shrinking Tube 
–
–
–
–
DC Resistance11 Ω
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, 0.7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current0.7 A
–
–
VersionSMT 
Impedance @ 100 MHz1500 Ω
Maximum Impedance1800 Ω
Maximum Impedance70 MHz 
Rated Current 21000 mA
DC Resistance0.3 Ω
TypeHigh Current 
–Check availability