IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP4033 | Demoboard EV4033-K-00A

Primary-side-control with Active PFC Off-line Dimmable LED Driver Evaluation Board

Overview

TopologyFlyback Converter
Input voltage198-265 V
Output 124 V / 0.42 A
IC revision1.0

Description

The EV4033-K-00A Evaluation Board isdesigned to demonstrate the capabilities ofMP4033 with ripple suppressor. The MP4033 isa primary-side-control offline LED lightingcontroller which can achieve high power factorand accurate current for Triac dimmable LEDlighting application. Its adaptive dimmer typedetection and phase-cut-based dimming controlcan achieve good dimmer compatibility anddeep dimming range.It works in boundary conduction mode forreducing the MOSFET and Diode switchinglosses. The new ripple suppressor canobviously reduce the output current ripple andescape the flicker or shimmer happened indeep dimming situation with a little influence inefficiency.The EV4033-K-00A is typically designed fordriving a 10W Triac dimmable LED bulb with24VTYP, 420mA LED load from 198VAC to265VAC, 50Hz.The EV4033-K-00A has an excellent efficiencyand meets IEC61547 surge immunity,IEC61000-3-2 Class C harmonics andEN55015 conducted EMI requirements. It hasmulti-protection function as over-voltageprotection; winding short circuit protection;output short-circuit protection, cycle by cyclecurrent limit, etc.

Features

Fast Start up

  • Adaptive Dimmer Type Detection andPhase-Cut-Based Dimming Control
  • Triac Dimmable, with good dimmercompatibility and deep dimming range
  • The dimming curve meets standard SSL6
  • Direct PWM Dimming
  • Real current control without secondaryfeedbackcircuit
  • Programmable Current Fold-back toProlong the LED lifetime (NTC)
  • Accurate Line & Load Regulation
  • High power factor over 198VAC to 265VAC
  • Boundary conduction mode improvesefficiency
  • Input UVLO
  • Cycle-by-cycle current limit
  • Over-voltage protection (OVP)
  • Output Short-circuit protection (SCP)
  • Winding short circuit protection
  • ZCD Pin short circuit protection
  • Over-temperature protection (OTP)
  • Fit inside A19 bulb enclosure

Typical applications

  • Solid-State Lighting up to 50W
  • Industrial and Commercial Lighting
  • Residential Lighting

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
fres(MHz)
Version
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 2200 µH, 0.21 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2200 µH
Rated Current0.21 A
Saturation Current @ 10%0.28 A
Self Resonant Frequency1.9 MHz
VersionHeat Shrinking Tube 
–
–
–
–
DC Resistance11 Ω
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, 0.7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current0.7 A
–
–
VersionSMT 
Impedance @ 100 MHz1500 Ω
Maximum Impedance1800 Ω
Maximum Impedance70 MHz 
Rated Current 21000 mA
DC Resistance0.3 Ω
TypeHigh Current 
–Check availability