IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP3910 | Demoboard EV3910-K-00A

Peak Current Mode PWM Controller Flyback Evaluation Board

Overview

TopologyFlyback Converter
Input voltage36-72 V
Output 112 V / 2.5 A
IC revision1.1

Description

The EV3910-K-00A evaluation board is designed to demonstrate the capabilities of the MP3910. The MP3910 is a peak current control mode PWM controller that can drives an external MOSFET capable of handling >10A current. It can accommodate flyback and boost for isolated and non-isolated applications.

Features

  • Wide 36V to 72V Vin Range
  • 1A 12V MOSFET Gate Driver
  • External Soft-Start
  • Pulse Skipping Operation with Light Load
  • Programmable Switching Frequency(30kHz-to-400kHz)
  • Synchronizable from 80kHz-to-400kHz
  • Cycle-by-Cycle Current Limit
  • Over Load Protection
  • Over Voltage Protection
  • Short Circuit Protection
  • Available in an MSOP10 Package

Typical applications

  • Telecom Isolated Power; Brick Modules; Off-line Controller; General Step Up Applications

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Version
VIN
VOut1(V)
IOut1(A)
L(µH)
n
VT(V (AC))
Size
Vaux(V)
RDC 1(mΩ)
RDC 2(mΩ)
RDC 3(mΩ)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 8.7 A, 10.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Performance Rated Current8.7 A
Saturation Current @ 10%10.4 A
Saturation Current @ 30%19.6 A
DC Resistance14 mΩ
Self Resonant Frequency122 MHz
–
–
–
–
Inductance0.47 µH
–
–
Size4020 
–
–
–
–
MountSMT 
–Check availability
SPECWE-PoE+ Power over Ethernet Plus Transformer, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
VersionCCM Flyback 
Input Voltage 36 - 72 V (DC)
Output Voltage 112 V
Output Current 12.5 A
Inductance42 µH
Turns Ratio3:1:1 
Insulation Test Voltage1500 V (AC)
SizeEFD20 
Auxiliary Voltage12 V
DC Resistance 161 mΩ
DC Resistance 218 mΩ
DC Resistance 3180 mΩ
MountSMT 
–Check availability