IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP3908DK | Demoboard EV3908DK-01A

High Efficiency Isolated Flyback Converter EV Board

Overview

TopologyFlyback Converter
Input voltage36-72 V
Output 15 V / 5 A
IC revision1.0

Description

The EV3908DK-01A is an evaluation board for the MP3908DK. It is configured to provide a regulated 5V output at up to 5A load current from a 36V-72V input. The output is adjustable by changing feedback resistors on the evaluation board. MP3908DK features a synchronous gate output which enables high efficiency design by relating the schottky rectifier by a MOSFET.

Features

  • Isolated High Efficiency 25W Design
  • Current Mode Control
  • Under-Voltage Lockout
  • Cycle-by-Cycle Current Limiting
  • 10μA Shutdown Current
  • 180μA Quiescent Current
  • 250KHz Constant Frequency Operation

Typical applications

  • Power over Ethernet (PoE), TV CCFL Power Generation, Telecom Isolated Power

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Version
VIN
VOut1(V)
IOut1(A)
L(µH)
n
VT(V (AC))
Size
Vaux(V)
RDC 1(mΩ)
RDC 2(mΩ)
RDC 3(mΩ)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PoE+ Power over Ethernet Plus Transformer, CCM Flyback, 36 - 72 V (DC)
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
VersionCCM Flyback 
Input Voltage 36 - 72 V (DC)
Output Voltage 15 V
Output Current 16 A
Inductance42 µH
Turns Ratio7:1:2.25 
Insulation Test Voltage1500 V (AC)
SizeEFD20 
Auxiliary Voltage12 V
DC Resistance 184 mΩ
DC Resistance 25 mΩ
DC Resistance 3170 mΩ
MountSMT 
Check availability
750340060
SPECGate Drive Übertrager WE-GDT, –, –
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Gate Drive Übertrager WE-GDT
Check availability