IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP38874

8A, 21V, 600KHz Step-Down Converter with Synchronizable Gate Driver

Overview

TopologyBuck Converter
Input voltage9-21 V
Output 13.3 V / 8 A
IC revision1.1

Description

The MP38874 is a monolithic step-down switch mode converter with a built in internal power MOSFET. It achieves 8A continuous output current over a wide input supply range with excellent load and line regulation.Current mode operation provides fast transient response and eases loop stabilization.Fault condition protection includes cycle-by-cycle current limiting and thermal shutdown.The MP38874 requires a minimum number of readily available standard external components and is available in a space saving 3mm x 4mm 14-pin QFN package.

Features

  • Wide 4.5V to 21V Operating Input Range
  • 8A Continuous Output Current
  • 42mΩ Internal Power MOSFET Switch
  • Power Good Indicator
  • Synchronous Gate Driver Delivers up to 95% Efficiency
  • Fixed 600KHz Frequency
  • Synchronizable to >1MHz External Clock
  • Cycle-by-Cycle Over Current Protection
  • Thermal Shutdown
  • Output Adjustable from 0.8V to 15V
  • Stable with Low ESR Output Ceramic Capacitors
  • Available in a 3mm x 4mm 14-Pin QFN Package

Typical applications

  • Digital Set Top Boxes
  • Flat Panel Television and Monitors
  • Point of Load Regulator in Distributed Power System
  • Broadband Communications
  • Personal Video Recorders

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 2 µH, 14.8 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2 µH
Performance Rated Current14.8 A
Saturation Current @ 10%5 A
Saturation Current @ 30%13 A
DC Resistance7.3 mΩ
Self Resonant Frequency53 MHz
MaterialWE-PERM 
Packaging Unit800 
Check availability