IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP38870

3A, 14V, 600KHz Step-Down Converter with Synchronizable Gate Driver

Overview

TopologyBuck Converter
Input voltage4.5-23 V
Switching frequency400-800 kHz
Output 13.3 V / 3 A
IC revision1.1

Description

The MP38870 is a monolithic step-down switch mode converter with a built in internal high-side power MOSFET. It achieves 3A continuous output current over a wide input supply range with excellent load and line regulation.Current mode operation provides fast transient response and reliable over current protection.Fault condition protection includes cycle-by-cycle current limiting and thermal shutdown.The MP38870 requires a minimum number of readily available standard external components and is available in a space saving 3mm x 4mm 14-pin QFN package.

Features

  • Wide 4.5V to 14V Operating Input Range
  • 3A Continuous Output Current
  • 80mΩ Internal Power MOSFET Switch
  • Power Good Indicator
  • Synchronous Gate Driver Delivers up to 95% Efficiency
  • Fixed 600KHz Frequency
  • External Synchronous Option: 250kHz1.5MHz
  • Cycle-by-Cycle Over Current Protection
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Stable with Low ESR Output Ceramic Capacitors
  • Available in a 3mm x 4mm 14-Pin QFN Package

Typical applications

  • Point of Load Regulator in Distributed Power System
  • Broadband Communications
  • Digital Set Top Boxes
  • Personal Video Recorders
  • Flat Panel Television
  • Monitors

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD3 SMT Power Inductor, 3.9 µH, 2.1 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.9 µH
Rated Current2.1 A
Saturation Current4.2 A
DC Resistance0.07 Ω
Self Resonant Frequency48 MHz
–Check availability