IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP3439 | Demoboard EVL3439-C-00A

5.2V, 3A Dual-Phase Boost Converter with Output Disconnect and I2C Interface

Overview

TopologyBoost Converter
Input voltage2.7-5 V
Output 15.2 V / 3 A
IC revision1.0

Description

The EVL3439-C-00A is an evaluation board designed to demonstrate the capabilities of the MP3439, a high-efficiency, synchronous, dual phase boost converter with output disconnect function.The MP3439 adopts constant-off-time control topology to provide fast transient response. The integrated synchronous MOSFETs disconnect the output from the input during shutdown. Dual phasing switching with high frequency enables a small-sized power solution for up to 3A of load current from a 1-cell lithium battery.The MP3439 features an I2C interface to configure the output voltage (VOUT), current limit, and light-load operation mode. The MP3439 is available in a WLCSP-20 package.It is recommended to read the MP3439 datasheet prior to making any changes to the EVL3439-C-00A.

Features

  • 2.7V to 5V Input Voltage (VIN) Range
  • 5V to 5.5V I2C-Configurable Output Voltage (VOUT) with 25mV Resolution.
  • 2.5A and 3.5A Selectable Switching Valley Current Limit via the I2C
  • 23µA Quiescent Current (IQ)
  • 1MHz and 2MHz Selectable Switching Frequency (fSW)
  • Dual-Phase Boost Switching with 180° Shift
  • 24mΩ and 29mΩ Internal FETs for Each Phase
  • Constant-On-Time (COT) Control for Fast Transient Response
  • Pulse-Skip Mode (PSM), Ultrasonic Mode (USM), and Forced Continuous Conduction Mode (FCCM) via the I2C or MODE Pin Setting
  • Frequency Spread Spectrum (FSS) for Improved EMI
  • Over-Current Protection (OCP), ShortCircuit Protection (SCP), Over-Voltage Protection (OVP), and Over-Temperature Protection (OTP)
  • True VOUT Disconnect Function
  • Available in a WLCSP-20 (1.75mmx2.10mm) Package

Typical applications

  • Consumer Electronic Accessories
  • Battery-Powered Products, Power Banks and Battery Backup Units
  • Boost Converter, USB Power Supplies

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Version
Type
Mount
L(mm)
IR(A)
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-BHD 2.54 mm Male, 10, Low Profile
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
Pins10 
VersionLow Profile 
TypeStraight 
MountTHT 
Length20.3 mm
Rated Current3 A
Operating Temperature -40 °C up to +125 °C
PackagingTray 
Check availability