IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP3428A | Demoboard EV3428A-L-00A

19A, 600kHz, 20V Wide Input Range, Synchronous Boost Converter with Input Disconnect Function

Overview

TopologyBoost Converter
Input voltage3-10 V
Output 112 V
IC revision1.0

Description

The EV3428A-L-00A Evaluation Board is designed to demonstrate the performances of MPS’ MP3428A, which has excellent protection and can provide load with12V/2A power from typical 3.3V input. The MP3428A is a 600 kHz fixed frequency, high efficiency, wide input range, current mode boost converter with optional internal or external current sensing configuration for high integration and high power application. It features internally a 10mΩ, 24V power switch and a synchronous gate driver for high conversion efficiency. The MP3428A is available in a low profile 22-pin 3mmx4mm QFN package

Features

 3V to 20V Wide Input Range

  • Integrated 10mΩ Low-Side Power FET
  • SDR Driver for Synchronous Solution
  • 19A Internal Switch Current Limit orExternal Programmable Input CurrentLimit
  • Input Disconnect and Output SCP
  • External Soft Start and Compensation forHigher Flexibility
  • Programmable UVLO and Hysteresis
  • < 1μA Shutdown Current
  • Thermal Shutdown at 150°C
  • Available in QFN-22 (3mm x 4mm)Package

Typical applications

  • POS Systems
  • Power Banks
  • Other Electronic Accessories
  • Thunderbolt Interface
  • Fuel Cells
  • Bluetooth Audio

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.5 µH, 16.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current16.4 A
Saturation Current @ 10%4 A
Saturation Current @ 30%11 A
DC Resistance4.3 mΩ
Self Resonant Frequency110 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability