IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP3428

17A, 600kHz, 20V Wide Input Range,Synchronous Boost Converter in a small 3x4mm QFN Package

Overview

TopologyBoost Converter
Input voltage3-10 V
Switching frequency510-690 kHz
Output 112 V / 2.1 A
IC revision1.0

Description

The MP3428 is a 600kHz fixed-frequency, highefficiency, wide input range, current-mode boost converter with optional internal or external current-sensing configuration for highintegration and high-power applications. With a current limit above 17A, the MP3428 supports a wide range of applications including POS, Thunderbolt, Bluetooth Audio, Power Banks,and Fuel Cells. The MP3428 features a 10mΩ, 24V power switch and a synchronous gate driver for high efficiency. An external compensation pin gives the user flexibility in setting loop dynamics and obtaining optimaltransient performance at all conditions.The MP3428 includes under-voltage lockout (UVLO), switching-current limiting and thermal shutdown (TSD) to prevent damage in theevent of an output overload.The MP3428 is available in a low-profile 22-pin 3mmx4mm QFN package.

Features

 3V-to-20V Wide Input Range

  • Integrated 10mΩ Low-Side Power FET
  • SDR Driver for Synchronous Solution
  • 17A Switch-Current Limit

  • Up to 97.5% Efficiency
  • Optional Internal/External Current-Sensing Configuration
  • External Soft-Start and Compensation forHigher Flexibility
  • Programmable UVLO and Hysteresis
  • < 1μA Shutdown Current
  • Thermal Shutdown at 150℃
  • Available in a 3x4mm QFN-22 Package

Typical applications

  • Thunderbolt Interface;Notebooks and Tablets
  • Bluetooth Audio;Other Electronic Accessories;POS Systems
  • Power Banks;Fuel Cells

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.5 µH, 13.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current13.8 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%14 A
DC Resistance6.6 mΩ
Self Resonant Frequency72 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability