IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP3427

17A, 600kHz, 8V Wide Input Range Synchronous Boost Converter in a small 3x4mm QFN Package

Overview

TopologyBoost Converter
Input voltage3-4.5 V
Switching frequency450-690 kHz
Output 15 V
IC revision1.0

Description

The MP3427 is a 600kHz fixed-frequency, high- efficiency, wide input range, current-mode boost converter with optional internal or external current-sensing configuration for high-integration and high-power applications. With a current limit above 17A, the MP3427 supports up to 30W load power from Li-ion battery input. The MP3427 features a 10mΩ power switch and a synchronous gate driver for high efficiency. An external compensation pin gives the user flexibility in setting loop dynamics and obtaining optimal transient performance at all conditions.

The MP3427 includes under-voltage lockout (UVLO), switching-current limiting and thermal shutdown (TSD) to prevent damage in the event of an output overload.

The MP3427 is available in a low-profile 22-pin 3mmx4mm QFN package.

Features

  • 3V-to-8V Wide Input Range
  • Integrated 10mΩ Low-Side Power FET
  • SDR Driver for Synchronous Solution
  • 17A Switch-Current Limit

  • Optional Internal/External Current-Sensing Configuration
  • External Soft-Start and Compensation for Higher Flexibility
  • Programmable UVLO and Hysteresis
  • < 1µA Shutdown Current
  • Thermal Shutdown at 150oC
  • Available in a 3x4mm QFN-22 Package

Typical applications

  • Fuel Cells
  • Power Banks
  • Tablets
  • Electronic Cigarettes
  • POS Systems

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1 µH, 16.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current16.8 A
Saturation Current @ 10%8 A
Saturation Current @ 30%19 A
DC Resistance4.6 mΩ
Self Resonant Frequency85 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability