IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP3424 | Demoboard EV3424-G-00A

Current Programmable, CC/CV Step-up Converter with Output Disconnect Evaluation Board

Overview

TopologyBuck Converter
Input voltage2.8-4.2 V
Output 15 V / 3.1 A
IC revision1.0

Description

EV3424-G-00A Evaluation Board is designed to demonstrate the capability of MP3424. MP3424 is a high-efficiency, synchronous, current-mode, step-up converter with output disconnect. The MP3424 starts up from an input voltage as low as 2V, while providing inrush current limiting, output short-circuit protection, and programmable load current limit. The integrated P-channel, synchronous rectifier improves efficiency and eliminates the need for an external Schottky diode. The P-channel MOSFET disconnects the output from the input during shutdown. The 580kHz switching frequency allows small external components, while the internal compensation and soft-start minimize external component count. The MP3424 provides flexible current limit program for up to 5V/3.1A load from a supply voltage down to 2.8V.The MP3424 is available in 14-pin QFN 2mmx2mm package.

Features

  • 2V to 5.5V Input Work Range
  • 3V to 5.5V Output Range
  • Support 5V/3.1A Output from 2.8V Input
  • Programmable up to 9.5A Switching Current Limit
  • Programmable Average Load Current Limit
  • 580kHz Fixed Frequency Switching
  • Up to 97% Efficiency
  • Internal Soft-start and Compensation
  • True Output Load Disconnect from Input
  • OCP, SCP and OTP Protection
  • Small 2mmx2mm QFN-14 Package

Typical applications

  • Consumer Electronic Accessories, Tablets
  • Battery-Powered Products, Power Banks, Juice Packs, Battery Back-up Units, USB Power Supply

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.5 µH, 13.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current13.8 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%14 A
DC Resistance6.6 mΩ
Self Resonant Frequency72 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability