IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP3414A | Demoboard EV3414A-J-00A

3A, 1MHz Synchronous Step-Up Converter with Output Disconnect Evaluation Board

Overview

TopologyBoost Converter
Input voltage2.5-4.7 V
Output 15 V / 1 A
IC revision1.0

Description

EV3414A-J-00A Evaluation Board is designedto demonstrate the capability of MP3414A. TheMP3414A is a high-efficiency, synchronous,current-mode, step-up converter with outputdisconnect.The MP3414A provides inrush current limitingand output short-circuit protection. Theintegrated, P-channel, synchronous rectifierimproves efficiency and eliminates the need foran external Schottky diode. The PMOSdisconnects the output from the input when thepart shuts down.The 1MHz switching frequency allows for smallexternal components, while the internalcompensation and the soft-start minimize theexternal component count. The MP3414A isavailable in a small 8-pin TSOT23 package.

Features

  • 2.5V to 4.7V Input Voltage Range
  • Program up to 5.5V Output Voltage
  • Internal Synchronous Rectifier
  • 1MHz Fixed Frequency Switching
  • 22μA Quiescent Current
  • <1μA Shutdown Current
  • Truly Output Disconnect from Input
  • Up to 97% Efficiency
  • High Efficiency over Full Load Range
  • Internal Compensation, Inrush CurrentLimiting and Internal Soft-Start
  • Tiny External Components
  • OVP, SCP and OTP Protection
  • TSOT23-8 Package

Typical applications

  • Handheld Computers and Smart phones
  • Portable Media Players
  • Two-cell and Three-cell Alkaline, NiCd or NiMH or Single-cell Li Battery Consumer Products
  • Wireless Peripherals
  • Personal Medical Devices

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.5 µH, 13.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current13.8 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%14 A
DC Resistance6.6 mΩ
Self Resonant Frequency72 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability