IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP3378 | Demoboard EV3378-S-00A

4 Strings, Step Up WLED Controller Plus High Efficiency Step down Converter

Overview

TopologyBuck Converter
Input voltage8-24 V
IC revision1.0

Description

The MP3378 is a one-chip solution, speciallydesigned for monitor applications, whichincludes a step-up controller with 4 currentchannels for backlight and a high efficiencybuck converter for internal bus voltage orstandby power.The 4-string WLED controller drives an externalMOSFET to boost up the output voltage fromthe input supply. It regulates the current in eachLED string to the programmed value set by anexternal current setting resistor. It can supportboth analog and PWM dimming independentlyto meet the special dimming mode request. Inaddition, rich protection modes are alsointegrated including OCP, OTP, UVP, OVP,LED short/open protection, inductor/diode shortprotection.The high efficiency buck converter operates inthe current mode operation with built inMOSFET and synchronous rectifier. It offers avery compact solution to achieve excellent loadand line regulation. Full protection featuresinclude OCP and thermal shut down.The MP3378 is available in SOIC28 package.

Features

  • WLED Controller:
  • 4-String, Max 350mA/String WLEDController-Up to 24V Input Voltage Range-2.5% Current Matching Accuracy-Programmable Switching Frequency-PWM and Analog Dimming Mode-LED Open and Short LED Protection-Programmable Over-Voltage Protection
  • Recoverable thermal Shutdown Protection-Over Current Protection-Over Temperature Protection-Inductor/Diode short ProtectionBuck Converter:
  • 90mΩ/40mΩ Low Rds(on) Internal PowerMOSFETs
  • Low Quiescent Current
  • -Fixed 233kHz Switching Frequency
  • Frequency Sync from 250kHz to 2MHzExternal Clock
  • AAM Power Save Mode

    -Internal Soft Start

    -OCP Protection and Hiccup

    -Over Temperature Protection

    -Output Adjustable from 0.8V

Typical applications

  • LCD Monitors

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 10 µH, 5.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current5.3 A
Saturation Current @ 10%1.8 A
Saturation Current @ 30%4 A
DC Resistance33 mΩ
Self Resonant Frequency40 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability