IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2980 | Demoboard EV2980-R-00A

36V, 100W, Synchronous Buck-Boost Controller with I2C and Current Monitor Evaluation Board

Overview

TopologyBuck-Boost Converter
Input voltage6-36 V
Output 15 V / 5 A
IC revision1.0

Description

The EV2980-R-00A is an evaluation board designed to demonstrate the capabilities of the MP2980, a synchronous, four-switch buck-boost controller that supports USB PD3.0 power solutions.

Typical applications

  • USB PD3.0 power

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
DF(%)
Ø D(mm)
L(mm)
Packaging
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, 100 µF, 50 V (DC)
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 µF
Rated Voltage50 V (DC)
Endurance 2000
Ripple Current350 mA
Impedance460 mΩ
Leakage Current50 µA
Dissipation Factor12 %
Diameter8 mm
Length10.5 mm
Packaging15" Tape & Reel 
MountV-Chip SMT 
Operating Temperature -55 °C up to +105 °C
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length10.16 mm
PackagingBag 
Pins
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Check availability