IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2935

4-Phase PWM Controller for VR12.5 Applications

Overview

TopologyOther Topology
IC revision1.0

Description

MP2935 is a high-efficiency, 4-phase, synchronous, buck-switching PWM controller with an SVID interface for high-performance Intel processors. The multi-phase PWM output signals can be configured for up to 4-phaseoperation with interleaved switching.MP2935 adopts three-logic-level PWM outputs for enhanced noise immunity and flexible fault management. Depending on the power states set by SVID command, the multi-phase channel can switch between multiphase and singlephase operation. In addition, MP2935 supports programmable load-line resistance. As a result, the output voltage is always optimally positioned for a load transient.The chip also provides accurate and reliable short-circuit protection with adjustable current limit threshold and a delayed VR_RDY output that is masked during on-the-fly output voltage changes to eliminate false triggering. MP2935performance is specified over the junctiontemperature range of -10°C to 125°C. The chipis available in 40-lead QFN package.

Features

  • VR12.5 compliant
  • Multi-Phase Operation at up to 2MHz per Phase
  • Tri-State PWM Outputs for Driving MPS
  • Intelli-PhaseTM Devices
  • Power-Saving Modes Maximize Efficiency
  • During Light Load and Deeper-Sleep
  • Operation
  • Active Current Balancing between Output
  • Phases
  • Independent Current Limit and Load Line
  • Setting Inputs for Additional Design
  • Flexibility
  • 8-bit Digitally Programmable 0V to 3.04V
  • Output through Serial VID Interface
  • Overload and Short-Circuit Protection with
  • Latch-Off Delay
  • Output Current Monitor
  • Fault Latch Output
  • Regulator Temperature Monitor
  • Available in a 6mmx6mm 40-lead QFN package

Typical applications

  • Power supplies for next-generation Intel®

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
IR(A)
Variant
Type
Mount
Working Voltage(V (AC))
PCB/Cable/Panel
L(mm)
Operation Force(g)
Schematic
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-MPC4 Male Header Dual Row, 8, 7 A
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
Rated Current7 A
Variantwith Snap-In Plastic Pegs 
TypeVertical 
MountTHT 
Working Voltage600 V (AC)
PCB/Cable/PanelPCB 
Length22 mm
PackagingTray 
Check availability
SPECWR-MPC4 Male Header Dual Row, 24, 6 A
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins24 
Rated Current6 A
Variantwith Snap-In Plastic Pegs 
TypeVertical 
MountTHT 
Working Voltage600 V (AC)
PCB/Cable/PanelPCB 
Length55.6 mm
PackagingTray 
Check availability
SPECWS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm, –, 0.5 A
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current0.5 A
Operation Force800 g
SchematicSPDT 
PackagingBulk 
Check availability