IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2935+MP86885

EV2935+86885-DDR4-00A EV2935+MP86885 3 Phase Buck Converter EV Board

Overview

TopologyBuck Converter
Input voltage12 V
Output 160 A
IC revision1.0

Description

The EV2935+86885 (DDR4) evaluation board is a 3-phase synchronous buck switching regulator for DDR4 application, providing Vddq output of 1.2V at 60A.This EVB utilizes the Intelli-Phase MP86885 to work with the controller MP2935, providing the 60A continuous output current for Vddq rail.This EVB highlights many benefits of using the MP2935+MP86885. The MP2935 adopts threelogic- level PWM outputs for enhanced noiseimmunity and flexible fault management.Depending on the power states set by SVID command, the multi-phase channel can switch between multi-phase and single-phase operation.MP86885 is a Monolithic IC approach to drive up to 40A per phase. Integration of the driver and the MOSFETs results in high efficiency dueto optimal dead time control and parasitic inductance reduction. It also comes with a general purpose current sense and temperature sense.The EVB datasheet provides the schematic, BOM, and test setup necessary to evaluate the board.

Features

  • 12V Typical Input.
  • 60A Output Current at Vddq Rail.
  • Up to 4 phase Operation
  • Tri-State PWM Outputs for Driving MPS
  • Intelli-PhaseTM Devices
  • Power-Saving Modes Maximize Efficiency
  • during Light Load and Deeper-Sleep Operation.
  • Active Current Balancing between OutputPhases.
  • Overload and Short-Circuit Protection with Latch-Off Delay.
  • Output Current Monitor
  • Thermal Monitoring
  • Available in a 6mm x 6mm QFN Package

Typical applications

  • Server Core Voltage
  • POLs (Memory)
  • Graphic Card Core Regulators
  • DDR3/4

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
LR(µH)
VOP(V)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 0.105 µH, 76 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.105 µH
Performance Rated Current76 A
Saturation Current @ 10%50 A
Saturation Current @ 30%58 A
DC Resistance0.235 mΩ
Self Resonant Frequency49 MHz
MaterialMnZn 
Packaging Unit1000 
–
Operating Voltage80 V
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 2 µH, 13.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2 µH
Performance Rated Current13.8 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%9 A
DC Resistance5.85 mΩ
Self Resonant Frequency68 MHz
MaterialSuperflux 
Packaging Unit1000 
Rated Inductance1.35 µH
–
–Check availability