IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2910ES | Demoboard EV2910ES-00A

5V/12V Synchronous Buck PWM DC/DC and Linear Power Controller EV Board

Overview

TopologyBuck Converter
Input voltage5-20 V
Output 15 V / 10 A
IC revision1.0

Description

The EV2910ES-00A is an evaluation board for the MP2910ES that is a dual output with one synchronous buck PWM and one linear controller. The part is used to generate logicsupply voltages for PC based systems. This EV board can be turned on or shut down via a remote EN input that is referenced to ground. This input is compatible with popular logic devices. This EV board also has power good indicator to conform to Intel® new platform requirement on FSB_VTT power plane. The PG port is pulled to ground when the ou

Features

  • 5V or 12V VCC Supply Voltage
  • Wide 5V to 20V Operating Input Range
  • 10A Output Current
  • Fixed 300KHz Frequency
  • Internal Soft-Start
  • Output Adjustable from 0.8V to 0.9xVIN

Typical applications

  • IA Equipments
  • Telecomm Equipments
  • Motherboard, Desktop Servers
  • High Power DC-DC Regulators
  • Graphic Card

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 4.7 µH, 14.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current14.9 A
Saturation Current @ 10%6 A
Saturation Current @ 30%15 A
DC Resistance7 mΩ
Self Resonant Frequency30 MHz
MaterialWE-PERM 
Packaging Unit400 
–Check availability