IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2908A | Demoboard EV2908A-F-01A

Wide Input, Current Mode Synchronous Step-Down Controller Evaluation Board

Overview

TopologyBuck Converter
Input voltage6-60 V
Switching frequency100-1000 kHz
Output 15 V / 7 A
IC revision1.0

Description

The EV2908A-F-01A is an evaluation board for MP2908A, a high voltage, synchronous stepdown switching regulator controller that can directly step-down voltages from up to 60V. It uses PWM current control architecture with accurate cycle-by-cycle current limiting and is capable of driving dual N-channel MOSFETs. Advanced asynchronous mode (AAM) enables non-synchronous operation to optimize lightload efficiency. The operating frequency of the MP2908A can be programmed by an external resistor or synchronized to an external clock for noisesensitive applications. Full protection features include precision output over-voltage protection (OVP), output over-current protection (OCP), and thermal shutdown.

Features

  • Wide 6V to 60V Operating Input Range
  • Dual N-Channel MOSFET Driver
  • 0.8V Voltage Reference with ±1.5%Accuracy Over Temperature
  • Low Dropout Operation: Maximum DutyCycle at 99.5%
  • Programmable Frequency Range: 100kHz -1000kHz
  • External Sync Clock Range: 100kHz-1000kHz
  • 180º Out-of-Phase SYNCO
  • Programmable Soft Start
  • Power Good Output Voltage Monitor
  • Selectable Cycle-by-Cycle Current Limit
  • Output Over-Voltage Protection (OVP)
  • Over-Current Protection (OCP)
  • Internal LDO with External Power SupplyOption
  • Programmable CCM, AAM Mode

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 4.7 µH, 14.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current14.9 A
Saturation Current @ 10%6 A
Saturation Current @ 30%15 A
DC Resistance7 mΩ
Self Resonant Frequency30 MHz
MaterialWE-PERM 
Packaging Unit400 
–Check availability