IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP28262

2A, 21V, 1.1MHz Synchronous Step-down Converter

Overview

TopologyBuck Converter
Input voltage8-21 V
Switching frequency900-1300 kHz
Output 11.2 V / 2 A
IC revision0.92

Description

The MP28262 is a high frequency synchronous rectified step-down switch mode converter with built in internal power MOSFETs. It offers a very compact solution to achieve 2A continuous output current over a wide input supply range with excellent load and line regulation. The MP28262 operates at high efficiency over a wide output current load range.Current mode operation provides fast transient response and eases loop stabilization.Full protection features include OCP and thermal shut down.The MP28262 requires a minimum number of readily available standard external components and is available in a space saving 3mm x 4mm14-pin QFN package.

Features

  • Wide 4.5V to 21V Operating Input Range
  • 2A Output Current
  • Low RDS(ON) Internal Power MOSFETs
  • Proprietary Switching Loss Reduction Technique
  • Fixed 1.1MHz Switching Frequency
  • Sync from 400kHz to 2MHz External Clock
  • Internal Compensation
  • OCP Protection and Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in 14-pin QFN3x4 Package

Typical applications

  • Flat Panel Television and Monitors
  • Networking Systems
  • Personal Video Recorders
  • Distributed Power Systems
  • Digital Set Top Boxes
  • Notebook Systems and I/O Power

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.95 µH, 14.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.95 µH
Performance Rated Current14.4 A
Saturation Current @ 10%5 A
Saturation Current @ 30%13 A
DC Resistance6.2 mΩ
Self Resonant Frequency90 MHz
MaterialSuperflux 
Packaging Unit1500 
–Check availability