IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP28256

21V, 3A 500kHz Synchronous Step-Down Coverter

Overview

TopologyBuck Converter
Input voltage4.5-21 V
Switching frequency425-575 kHz
Output 11.2 V / 3 A
IC revision1.01

Description

The MP28256 is a synchronous rectified stepdown switch mode converter with built in internal power MOSFETs. It offers a very compact solution to achieve 3A continuous output current over a wide input supply range with excellent load and line regulation. The MP28256 has synchronous mode operation for higher efficiency over output current load range.Current mode operation provides fast transient response and eases loop stabilization. Full protection features include OCP and thermalshut down.The MP28256 requires a minimum number of readily available standard external components and is available in a space saving QFN14 (3x4mm) package.

Features

  • Wide 4.5V to 21V Operating Input Range
  • 0.6V internal reference with 2% accuracy
  • 3A Output Current
  • Low Rds(ON) Internal Power MOSFETs
  • Fixed 500kHz Switching Frequency
  • Frequency SYNC from 300kHz to 2MHz
  • External Clock
  • External Soft Start
  • OCP and Thermal Shutdown
  • Separate EN and SYNC pins
  • Available in a QFN14 (3x4mm) Package.

Typical applications

  • Cable Modems
  • Set Top Boxes
  • DSL Modems

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 2.8 µH, 12.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.8 µH
Performance Rated Current12.1 A
Saturation Current @ 10%4.8 A
Saturation Current @ 30%11 A
DC Resistance10.6 mΩ
Self Resonant Frequency46 MHz
MaterialWE-PERM 
Packaging Unit800 
–Check availability