IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP28254

High Efficiency 4A, 21V, 500kHz Synchronous Step down Converter

Overview

TopologyBuck Converter
Input voltage6-21 V
Switching frequency425-575 kHz
Output 11.2 V / 4 A
IC revision1.01

Description

The MP28254 is a high frequency synchronous rectified step-down switch mode converter with built in internal power MOSFETs. It offers very compact solution to achieve 4A continuous output current over a wide input supply range with excellent load and line regulation. The MP28254 has synchronous mode operation for higher efficiency over output current load range.Current mode operation provides fast transient response and eases loop stabilization.Full protection features include OCP and thermal shut down.The MP28254 requires a minimum number of readily available standard external components and is available in a space saving 3mm x 4mm 14-pin QFN package.

Features

  • Wide 4.5V to 21V Operating Input Range
  • 4A Output Current
  • Low Rds(on) Internal Power MOSFETs
  • Proprietary Switching Loss Reduction Technique
  • High Efficiency Synchronous Mode Operation
  • Fixed 500kHz Switching Frequency
  • Sync from 300kHz to 2MHz External Clock
  • Internal Compensation
  • Integrated Bootstrap Diode
  • OCP Protection and Thermal Shutdown
  • Output Adjustable from 0.805V
  • Available in a 3mm x 4mm 14-Pin QFN Package

Typical applications

  • Distributed Power Systems
  • Personal Video Recorders
  • Notebook Systems
  • Flat Panel Television and Monitors
  • Networking Systems
  • Digital Set Top Boxes
  • I/O Power

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 2 µH, 14.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2 µH
Performance Rated Current14.8 A
Saturation Current @ 10%5 A
Saturation Current @ 30%13 A
DC Resistance7.3 mΩ
Self Resonant Frequency53 MHz
MaterialWE-PERM 
Packaging Unit800 
–Check availability