IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP28200 | Demoboard EV28200-G-00A

Ultra Low IQ Step-down Regulator Step-Down Switcher Evaluation Boa

Overview

TopologyBuck Converter
Input voltage2-5.5 V
Output 13.3 V / 0.2 A
IC revisionEV28200-G-00A v1.0

Description

The MP28200 is a monolithic power management unit containing 200mA high efficiency step-down switching. The sub microampere quiescent current provides extremely high efficiency when load current is low down to uA range. With the input range up to 5.5V, the MP28200 is ideal for powering battery-powered devices

Features

  • Ultra Low IQ: 500nA
  • Wide 2.0V to 5.5V Operating Input Range
  • 7 Selectable Output Voltages
  • Up to 200mA Output Current
  • 1.5MHz Switching Frequency at CCM Mode
  • 100% Duty Cycle in Dropout
  • 0.25Ω and 0.25Ω Internal Power MOSFETSwitches
  • Cycle-by-Cycle Over Current Protection
  • Short Circuit Protect with Hiccup Mode
  • Over Temperature Protection
  • Available in a QFN12-2.0mmx2.0mmPackage

Typical applications

  • Portable Instruments
  • Wearables
  • IOT
  • Battery-Powered Devices

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Operation Force(g)
Schematic
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm, 800 g, SPDT
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operation Force800 g
SchematicSPDT 
PackagingBulk 
Check availability