IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2639B | Demoboard EV2639B-R-00A

Single Cell Charger EV board with 5A charging current and wide Input & OTG

Overview

TopologyHigh Voltage Output
Input voltage4.5-16 V
Output 15 A
IC revision1.0

Description

The EV2639B-R-00A is the reference design board for MP2639B, a highly-integrated, flexible switch-mode battery charge management for a single-cell Li-ion and Li-Polymer battery used in a wide range of applications. The demo board shows two operating modes—charge mode and boost mode. When input power is present, the board charges a single-cell battery with a programmable charge current up to 5A. In the absence of an input source, the board switches to boost mode through the PB pin control to power the VH pin from the battery with a current up to 3A. The evaluation board provides 4-LED to indicate the voltage based fuel gauge and distinguish charge mode from boost mode. To guarantee the safe operation, the EV2639B-R-00A has input-over-voltage protection, battery over-voltage protection, thermal shutdown, battery-temperature monitoring, and a programmable timer to prevent prolonged charging of a dead battery.

Features

  • 4.5V-to-16V Input Voltage Range
  • Programmable Charge Current Up to 5A for 1-Cell Application
  • 4.35V Charge Voltage with 0.5% Accuracy
  • Programmable Discharge Output Current Up to 3.0A for 5V Output
  • Programmable OTG Output Voltage Up to 15V
  • Negative Temperature Coefficient Pin for Temperature Monitoring
  • Push Button Turn On Boost
  • Programmable Timer Back-up Protection
  • Thermal Regulation and Thermal Shutdown
  • 4 LEDs Battery Level and Status Indication

Typical applications

  • Mobile Internet Devices
  • Power Station Applications / USB PD Power Banks

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.5 µH, 13.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current13.8 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%14 A
DC Resistance6.6 mΩ
Self Resonant Frequency72 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability