IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2635B | Demoboard EV2635B-R-00A

A SINGLE-CELL SWITCH MODE BATTERY CHARGER

Overview

TopologyBuck-Boost Converter
Input voltage2-6 V
Output 12 A
IC revision1.0

Typical applications

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 4.7 µH, 7.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current7.8 A
Saturation Current @ 10%2.5 A
Saturation Current @ 30%7 A
DC Resistance19.5 mΩ
Self Resonant Frequency33 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability