IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2635

2A Single Cell Switch Mode Battery Charger with Power Path Management and Boost OTG

Overview

TopologyBuck Converter
Input voltage4.5-6 V
Switching frequency600-1200 kHz
Output 14.2 V / 2 A
IC revision1.07

Description

The MP2635 is a highly-integrated, flexible, switch-mode battery charge management and system power path management device for a single-cell Li-ion and Li-Polymer battery used in a wide range of portable applications.The MP2635 has two operating modes—charge mode and boost mode—to allow management of system and battery power based on the state of the input.When input power is present, the device operates in charge mode. It automatically detects the battery voltage and charges the battery in the three phases: trickle current, constant current and constant voltage. Otherfeatures include charge termination and autorecharge. This device also integrates both input current limit and input voltage regulation in order to manage input power and meet the priority of the system power demand.In the absence of an input source, the MP2635 switches to boost mode through the MODE pin to power the SYS pins from the battery. TheOLIM pin programs the output current limit in boost mode. The MP2635 also allows an output short-circuit thanks to an output disconnect feature, and can auto-recover when the short circuit fault is removed.The MP2635 provides full operating status indication to distinguish charge mode from boost mode.The MP2635 achieves low EMI/EMC performance with well-controlled switching edges.To guarantee safe operation, the MP2635 limits the die temperature to a preset value 120o C. Other safety features include input over-voltageprotection, battery over-voltage protection, thermal shutdown, battery temperature monitoring, and a programmable timer to prevent prolonged charging of a dead battery.

Features

  • 4.5V-to-6V Operating Input Voltage Range
  • Power Management Function Integrated Input-Current Limit and Input-Voltage Regulation
  • Up to 2A Programmable Charge Current
  • Trickle-Charge Function
  • Selectable 3.6V/ 4.2V Charge Voltage with 0.5% Accuracy
  • Negative Temperature Coefficient Pin for Battery Temperature Monitoring
  • Programmable Timer Back-Up Protection
  • Thermal Regulation and Thermal Shutdown
  • Internal Battery Reverse Leakage Blocking
  • Reverse Boost Operation Mode for System Power
  • Up to 91% 5V Boost Mode Efficiency @ 1A
  • Programmable Output Current Limit for Boost Mode
  • Integrated Short Circuit Protection for Boost Mode

Typical applications

  • Sub-Battery Applications
  • Power-Bank Applications for Smart-Phone Tablet and Other Portable Devices

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 4.7 µH, 7.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current7.8 A
Saturation Current @ 10%2.5 A
Saturation Current @ 30%7 A
DC Resistance19.5 mΩ
Self Resonant Frequency33 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability