IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2633A

1.5A Single Cell Switch Mode Battery Charger with Power Path Management and Boost OTG

Overview

TopologyBoost Converter
Input voltage4.24-6 V
Switching frequency600-1200 kHz
Output 15 V / 1 A
IC revision1.02

Description

The MP2633A is a highly-integrated, flexible, switch-mode battery charge management and system power path management device for a single-cell Li-ion and Li-Polymer battery used in a wide range of portable applications.

The MP2633A has two operating modes—charge mode and boost mode—to allow management of system and battery power based on the state of the input.

When input power is present, the device operates in charge mode. It automatically detects the battery voltage and charges the battery in the three phases: trickle current, constant current and constant voltage. Other features include charge termination and auto-recharge. This device also integrates input current limit in order to manage input power and meet the priority of the system power demand. .

In the absence of an input source, the MP2633A switches to boost mode through the MODE pin to power the SYS pins from the battery. The OLIM pin programs the output current limit in boost mode. The MP2633A also allows an output short-circuit thanks to an output disconnect feature, and can auto-recover when the short circuit fault is removed.

The MP2633A provides full operating status indication to distinguish charge mode from boost mode.

The MP2633A achieves low EMI/EMC performance with well-controlled switching edges.

To guarantee safe operation, the MP2633A limits the die temperature to a preset value 120oC. Other safety features include input over-voltage protection, battery over-voltage protection, thermal shutdown, battery temperature monitoring, and a programmable timer to prevent prolonged charging of a dead battery.

Features

  • -4.5V-to-6V Operating Input Voltage Range
  • -Integrated Input-Current Based Power Management Function
  • -Up to 1.5A Programmable Charge Current
  • -Trickle-Charge Function
  • -Selectable 3.6V/ 4.2V Charge Voltage with 0.5% Accuracy
  • -Negative Temperature Coefficient Pin for Battery Temperature Monitoring
  • -Programmable Timer Back-Up Protection
  • -Thermal Regulation and Thermal Shutdown
  • -Internal Battery Reverse Leakage Blocking
  • -Reverse Boost Operation Mode for System Power
  • -Up to 91% 5V Boost Mode Efficiency @ 1A
  • -Programmable Output Current Limit for Boost Mode
  • -Integrated Short Circuit Protection for Boost Mode

Typical applications

  • Power-Bank Applications for Smart-Phone,Tablet and other Portable Device
  • Sub-Battery Applications

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 4.7 µH, 7.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current7.8 A
Saturation Current @ 10%2.5 A
Saturation Current @ 30%7 A
DC Resistance19.5 mΩ
Self Resonant Frequency33 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability