IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2183 | Demoboard MP2183GTL-Z

3A SYNCHRONOUS STEP-DOWN SWITCHER WITH SS & PG

Overview

TopologyBuck Converter
Input voltage2.5-5.5 V
Output 11.6 V / 3 A
IC revision1.0

Description

The MP2183 is a monolithic, step-down, switchmode converter with built-in internal power MOSFETs. It achieves 3A continuous output current from a 2.5V to 5.5V input voltage with excellent load and line regulation. The output voltage can be regulated to as low as 0.6V.The constant-on-time control scheme provides fast transient response and eases loop stabilization. Fault protections include cycle-by cycle current limiting and thermal shutdown.

Features

  • Low IQ: 21μA
  • 1.2MHz Switching Frequency
  • EN for Power Sequencing
  • 1% FB Accuracy
  • Wide 2.5V to 5.5V Operating Input Range
  • Output Adjustable from 0.6V
  • Up to 3A Output Current
  • 65mΩ and 35mΩ Internal Power MOSFET Switches
  • 100% Duty On
  • Output Discharge
  • VO OVP
  • External Soft-Start Control
  • Short-Circuit Protection with Hiccup Mode
  • Power Good
  • Available in a SOT583 Package

Typical applications

  • Portable Instruments
  • Multi-Function Printer
  • Low-Voltage I/O System Power
  • Wireless/Networking Cards
  • Battery-Powered Devices

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 1 µH, 2.65 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current2.65 A
Saturation Current @ 30%4.4 A
DC Resistance107 mΩ
Self Resonant Frequency100 MHz
Operating Voltage80 V
MountSMT 
Check availability