IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP1602 | Demoboard EV1602-TF-00A

2A, Synchronous, Step-Down Converter with 25μA Quiescent Current in SOT563 Package

Overview

TopologyOther Topology
Input voltage2.5-5.5 V
IC revision1

Description

The MP1602 is a monolithic, step-down, switch-mode converter with built-in, internal power MOSFETs. The MP1602 achieves 2A of continuous output current from a 2.5V to 5.5V input voltage with excellent load and line regulation. The output voltage can be regulated as low as 0.6V.

Features

-

Typical applications

  • Buck Converter

More information

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 1 µH, 6.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current6.2 A
Saturation Current @ 10%6.5 A
Saturation Current @ 30%12.5 A
DC Resistance27 mΩ
Self Resonant Frequency89 MHz
MountSMT 
–Check availability