IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP1496S

High-Efficiency, 2A, 16V, 500kHz Synchronous, Step-Down Converter

Overview

TopologyBuck Converter
Input voltage4.5-16 V
Switching frequency410-600 kHz
Output 13.3 V / 2 A
IC revision1.0

Description

The MP1496S is a high-frequency, synchronous, rectified, step-down, switch-mode converter with built-in power MOSFETs. It offers a very compact solution to achieve a 2A continuous output current with excellent load and line regulation over a wide input supply range. The MP1496S has synchronous mode operation for higher efficiency over the output-current–load range.

Current-mode operation provides a fast transient response and eases loop stabilization.

Protective features include over-current protection and thermal shut down and external SS control.

The MP1496S requires a minimal number of readily-available standard external components, and is available in a space-saving 8-pin TSOT23 package.

Features

  • Wide 4.5V to 16V Operating Input Range
  • 150mΩ/70mΩ Low-RDS(ON) Internal Power MOSFETs
  • Proprietary Switching-Loss Reduction Technique

    -High-Efficiency Synchronous Mode Operation

  • Fixed 500kHz Switching Frequency
  • Can Synchronize with a 300kHz-to-2MHz External Clock
  • Externally Programmable Soft-Start
  • OCP Protection and Hiccup
  • Thermal Shutdown
  • Output Adjustable Starting from 0.8V
  • Available in an 8-pin TSOT23 Package

Typical applications

  • Distributed Power Systems
  • Flat-Panel Television and Monitors
  • Digital Set-Top Boxes
  • Notebook Computers and I/O Power

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 6.5 µH, 6.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.5 µH
Performance Rated Current6.6 A
Saturation Current @ 10%2 A
Saturation Current @ 30%6 A
DC Resistance21.5 mΩ
Self Resonant Frequency50 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability