IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP1495S

High Efficiency 3A, 16V, 500kHz Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage4.5-16 V
Switching frequency410-580 kHz
Output 13.3 V / 3 A
IC revision1.0

Description

The MP1495S is a high-frequency, synchronous, rectified, step-down, switch-mode converter with built-in power MOSFETs. It offers a very compact solution to achieve a 3A continuous output current with excellent load and line regulation over a wide input supply range. The MP1495S has synchronous mode operation for higher efficiency over the output current load range.

Current-mode operation provides fast transient response and eases loop stabilization.

Full protection features include over-current protection and thermal shut down.

The MP1495S requires a minimal number of readily-available standard external components, and is available in a space-saving 8-pin TSOT23 package.

Features

  • Wide 4.5V-to-16V Operating Input Range
  • 120mΩ/50mΩ Low RDS(ON) Internal Power MOSFETs
  • High-Efficiency Synchronous Mode Operation
  • Fixed 500kHz Switching Frequency
  • Synchronizes to a 300kHz to 2MHz External Clock
  • AAM Power-Save Mode
  • Internal Soft-Start
  • OCP Protection and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in an 8-pin TSOT-23 package

Remarks:List of inductorRefer page no.12

Typical applications

  • Distributed Power Systems
  • Flat-Panel Television and Monitors
  • Notebook Systems and I/O Power
  • Digital Set-Top Boxes

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 4.7 µH, 7.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current7.8 A
Saturation Current @ 10%2.5 A
Saturation Current @ 30%7 A
DC Resistance19.5 mΩ
Self Resonant Frequency33 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability