IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP1492DS-00A

High Effeciency, Fast Transient, 2A, 16V Synchronous Step-down Converter

Overview

TopologyBuck Converter
Input voltage4.2-16 V
Output 11.2 V / 2 A
IC revision1.01

Description

The EV1492DS-00A is a fully integrated high frequency synchronous rectified step-down switch mode converter. It offers a very compact solution to achieve 2A continuous output current over a wide input supply range withexcellent load and line regulation. The MP1492 operates at high efficiency over a wide output current load range.

Constant-On-Time (COT) control mode provides fast transient response and eases loop stabilization.

Full protection features include OCP, OVP, UVP and thermal shut down.

The EV1492DS-00A requires a minimum number of readily available standard external components and is available in an 8-pin SOIC package.

Features

  • Wide 4.2V to 16V Operating Input Range
  • 2A Output Current
  • Adaptive COT for Fast Transient Response
  • Low RDS(ON) Internal Power MOSFETs
  • Proprietary Switching Loss Reduction Technique
  • Soft Shutdown
  • Programmable Switching Frequency
  • OCP, OVP, UVP Protection and Thermal Shutdown
  • Output Adjustable from 0.805V to 13V
  • Available in an 8-pin SOIC Package

Typical applications

  • Flat Panel Television and Monitors
  • Personal Video Recorders
  • Notebook Systems and I/O Power
  • Distributed Power SystemsP
  • Digital Set Top Boxes
  • Networking Systems

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 2 µH, 14.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2 µH
Performance Rated Current14.8 A
Saturation Current @ 10%5 A
Saturation Current @ 30%13 A
DC Resistance7.3 mΩ
Self Resonant Frequency53 MHz
MaterialWE-PERM 
Packaging Unit800 
–Check availability