IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP1471

High-Efficiency, 3A Peak,16V, 500kHz Synchronous,Step-Down Converter In a 6-Pin TSOT 23

Overview

TopologyBuck Converter
Input voltage4.5-16 V
Switching frequency400-580 kHz
Output 13.3 V / 3 A
IC revision1.01

Description

The MP1471 is a high-frequency, synchronous, rectified, step-down, switch-mode converter with internal power MOSFETs. It offers a very compact solution to achieve a 3A peak output current over a wide input supply range, with excellent load and line regulation. The MP1471 has synchronous-mode operation for higher efficiency over the output current-load range.

Current-mode operation provides fast transient response and eases loop stabilization.

Protection features include over-current protection and thermal shutdown.

The MP1471 requires a minimal number of readily-available, standard, external components and is available in a space-saving 6-pin TSOT23 package.

Features

  • Wide 4.7V-to-16V Operating Input Range
  • 150mΩ/70mΩ Low-RDS(ON) Internal Power MOSFETs
  • Proprietary Switching-Loss–Reduction Technology
  • High-Efficiency Synchronous-Mode Operation
  • Fixed 500kHz Switching Frequency
  • Internal AAM Power-Save Mode for High Efficiency at Light Load
  • Internal Soft-Start
  • Over-Current Protection and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in a 6-pin TSOT-23 package

Typical applications

  • Flat-Panel Television and Monitors
  • Digital Set-Top Boxes
  • General Purposes
  • Game Consoles

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 6.5 µH, 6.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.5 µH
Performance Rated Current6.6 A
Saturation Current @ 10%2 A
Saturation Current @ 30%6 A
DC Resistance21.5 mΩ
Self Resonant Frequency50 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability