IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP1470H | Demoboard EV1470H-J-00A

High-Efficiency, 2A, 16V, 1MHz Sync. Step-Down Switch Evaluation Board In 6-Pin TSOT 23

Overview

TopologyBuck Converter
Input voltage4.5-16 V
Output 13.3 V / 2 A
IC revision1.0

Description

The EV1470H-J-00A Evaluation Board is designed to demonstrate the capabilities of MPS’ MP1470H, A high-frequency, synchronous rectified, step-down, switch-mode converter with internal power MOSFETs. Itoffers a very compact solution to achieve a 2A continuous output current over a wide input supply range, with excellent load and line regulation. The MP1470H has synchronousmode operation for higher efficiency over theoutput current-load range. Current-mode operation provides fast transientresponse and eases loop stabilization. Protection features include over-current protection and thermal shutdown.The MP1470H requires a minimal number of readily-available, standard, external components and is available in a space-saving 6-pin TSOT23 package.

Features

  • Wide 4.5V-to-16V Operating Input Range
  • 110mΩ/57mΩ Low-RDS(ON) Internal PowerMOSFETs
  • Proprietary Switching-Loss-ReductionTechnique
  • High-Efficiency Synchronous-ModeOperation
  • Fixed 1MHz Switching Frequency at CCMmode
  • Internal AAM Power-Save Mode for HighEfficiency at Light Load
  • Internal Soft-Start
  • Over-Current Protection and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in 6-pin TSOT-23 package

Typical applications

  • Distributed Power Systems
  • Notebook Systems and I/O Power
  • Digital Set-Top Boxes;Flat-Panel Television and Monitors

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 3.3 µH, 8.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current8.1 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%11 A
DC Resistance17.2 mΩ
Self Resonant Frequency43 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability