IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP1470B | Demoboard EV1470B-J-00B

High-Efficiency, 2A, 16V, 500kHz Sync. Step-Down Switch Evaluation Board In 6-Pin TSOT 23

Overview

TopologyBuck Converter
Input voltage4.7-16 V
Output 13.3 V / 2 A
IC revision1.0

Description

The EV1470B-J-00B Evaluation Board is designed to demonstrate the capabilities of MPS’ MP1470B, A high-frequency, synchronous rectified, step-down, switch-mode converter with internal power MOSFETs. It offers a very compact solution to achieve a 2A continuous output current over a wide input supply range, with excellent load and line regulation. The MP1470B has synchronousmode operation for higher efficiency over the output current-load range.Current-mode operation provides fast transient response and eases loop stabilization. Protection features include over-current protection and thermal shutdown.The MP1470B requires a minimal number of readily-available, standard, external components and is available in a space-saving 6-pin TSOT23 package. Electrical Specification.

Features

  • Wide 4.7V-to-16V Operating Input Range
  • 163mΩ/86mΩ Low-RDS(ON) Internal PowerMOSFETs
  • Proprietary Switching-Loss-ReductionTechnique
  • High-Efficiency Synchronous-ModeOperation
  • Fixed 500kHz Switching Frequency
  • Forced PWM
  • Internal Soft-Start
  • Over-Current Protection and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in 6-pin TSOT-23 package

Typical applications

  • Digital Set-Top Boxes;Flat-Panel Television and Monitors
  • Distributed Power Systems
  • Notebook Systems and I/O Power

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 4.7 µH, 7.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current7.8 A
Saturation Current @ 10%2.5 A
Saturation Current @ 30%7 A
DC Resistance19.5 mΩ
Self Resonant Frequency33 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability