Topology | Flyback Converter |
Input voltage | 85-565 V |
Switching frequency | 300 kHz |
Output 1 | 8 V / 0.05 A |
Output 2 | 13.5 V / 0.3 A |
Output 3 | 8 V / 0.05 A |
IC revision | A |
EV110-P-00A evaluation board provides a reference design for a universal offline power supply with triple outputs. It contains the complete specification of the power supply, a detailed circuit diagram, the entire bill of materials required to build the power supply, drawing of the power inductors and transformers, and test data of the most important performance.
The EV110-P-00A has an excellentperformance and meets EN55022 conductedEMI requirements easily with frequency jitteringfunction. It has various protections like OverTemperature Protection (OTP), VCC UnderVoltage Lockout (UVLO), Over Load Protection(OLP), Over Voltage Protection (OVP), ShortCircuit Protection (SCP) and built-in PRO pinfor extra protection setting