IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MIE05W0505BGYE | Demoboard EV05W0505B-YE-00A

5V, 0.5W, Regulated, 3kVRMS Isolated DC/DC Module

Overview

TopologyOther Topology
Input voltage4.5-5.5 V
Output 15 V
Output 23.3 V
IC revision1.0

Description

The EV05W0505B-YE-00A is an evaluation board designed to demonstrate the capabilities of the MIE05W0505BGYE, an isolated, regulated DC/DC module. It can support 3V to 5.5V input voltage (VIN) applications. The MIE05W0505BGYE has excellent load regulation, line regulation, and supports up to 0.5W of output power (POUT).

Features

  • 3V to 5.5V Input Voltage (VIN) Operation Range
  • Selectable 5V or 3.3V Output Voltage (VOUT)
  • 5V to 5V: ≥100mA Available Load Current (ILOAD)
  • 5V to 3.3V: ≥100mA Available ILOAD
  • 3.3V to 3.3V: ≥75mA Available ILOAD
  • 3kVRMS Isolation Voltage
  • Supports Infinite Capacitive Load
  • 0.3% Load Regulation
  • 0.3% Line Regulation
  • Continuous Short-Circuit Protection (SCP)
  • Over-Temperature Protection (OTP)
  • CB Certification According to IEC 62368-1
  • Meets EN55032 Class B Emissions
  • -40°C to +125°C Operating Temperature Range
  • Available in an SOIC-8 WB Package

Typical applications

  • Isolated Bias Power for Digital Isolators, Isolated Power for Isolated RS-485, RS422, and CAN Interfaces, Isolated Sensor Power Supplies
  • Telecom and Network Devices (5G RRUs, Industrial CPEs, Network Gateways, etc.)
  • Industrial Automation Systems

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 10 V(DC), 22 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0805 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
PackagingBag 
Pins3 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability