IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems HR1204 | Demoboard EVHR1204-S-00A

400W Battery Charger for Power Tools Evaluation Board

Overview

TopologyFlyback Converter
Input voltage95-265 V
Output 121 V / 8 A
IC revision1.0

Typical applications

  • battery charging

More information

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CMB Common Mode Power Line Choke, 3 A, 1 mH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current3 A
Inductance1 mH
DC Resistance35 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length17.5 mm
Width13 mm
Height22 mm
MountTHT 
Check availability
SPECWE-FI Leaded Toroidal Line Choke, 3.1 A, 0.33 mH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current3.1 A
Inductance0.33 mH
DC Resistance85 mΩ
Length26 mm
Width12.9 mm
MountTHT 
Check availability