IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems HR1001B | Demoboard EV44010-S+HR1001-S-01A

100W LED Driver Evaluation Board

Overview

TopologyPower Factor Correction
Input voltage90-305 V
Output 124 V / 4.16 A
IC revision1.0

Description

The EV44010-S+HR1001-S-01A is a general purpose evaluation board of MP44010, HR1001B, MP6922 and MP174 for 100W LED driver application. The MP44010 is a boundary conduction mode PFC controller which can provide simple and high performance active power factor correction with minimum external components.

Features

  • Ultra Wide Operating Input Range(from 90V to 305V)
  • High efficiency up to 92%
  • Meet Class C Standard of IEC61000-3-2
  • Meet EN55015 Standard
  • High Power Factor
  • Short Circuit Protection (Latch Mode)
  • Over Current Protection
  • Over Voltage Protection

Typical applications

  • LED Driver Application

More information

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
ISAT,10%(A)
fres(MHz)
Version
IR(A)
L(µH)
RDC max.(mΩ)
VR(V)
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 0.35 A, 1.1 MHz
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current @ 10%0.35 A
Self Resonant Frequency1.1 MHz
VersionStandard 
Rated Current0.29 A
Inductance2200 µH
DC Resistance4730 mΩ
Rated Voltage120 V
MaterialNiZn 
Length7.8 mm
Width7.8 mm
Height9.5 mm
MountTHT 
Check availability
SPECWE-CMB NiZn Common Mode Power Line Choke, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
VersionTHT 
Rated Current4 A
Inductance14 µH
DC Resistance15 mΩ
Rated Voltage250 V
Insulation Test Voltage1500 V (AC)
MaterialNiZn 
Length16 mm
Width7.5 mm
Height17.5 mm
MountTHT 
Check availability