IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems HR1000HS | Demoboard EV44010-S+HR1000-S-00A

150W Street Lamp Evaluation Board

Overview

TopologyFlyback Converter
Input voltage230-250 V
Output 112 V / 8 A
IC revision1.0

Description

The EV44010-S+HR1000-S-00A is a general purpose evaluation board of MP44010 and HR1000 for 150W street lamp application. MP44010 is a boundary conduction mode PFC controller which can provide simple and high performance active power factor correction with minimum external components. HR1000 is a controller specific for the resonant half-bridge topology with two channels of 50% complementary duty cycle outputs driving signals. The EV44010-S+HR1000-S-00A provides up to 150W output power and operates with ultra wide input range from 85V to 305V. Besides, the EV44010-S+HR1000-S-00A has output fault protections, such as short circuit protection, over voltage protection. It also can meet the Class C standard of IEC61000-3-2 and EN55015 standard.

Features

 Ultra Wide Operating Input Range(from 85Vto 305V)

  • High efficiency up to 92%
  • Meet Class C Standard of IEC61000-3-2
  • Meet EN55015 Standard
  • High Power Factor
  • Short Circuit Protection (Latch)
  • Over Voltage Protection

Typical applications

  • Telecom SMPS
  • LCD and PDP TVs
  • High Power & Efficiency Adaptor
  • LED Street Lamp Application

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(µH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CMB NiZn Common Mode Power Line Choke, 6.5 A, 42 µH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current6.5 A
Inductance42 µH
DC Resistance9 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialNiZn 
Length18.5 mm
Width14.5 mm
Height22 mm
MountTHT 
Check availability