IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems EVQ4323C | Demoboard EVQ4323C-RH-00A

36V, 3A, Low-IQ, Synchronous Step-Down Converter in a QFN-14 Package Evaluation Board, AEC-Q100 Qualified

Overview

TopologyBuck Converter
Input voltage3.3-36 V
Output 15 V / 3 A
IC revision1.0

Description

The EVQ4323C-RH-00A evaluation board is designed to demonstrate the capabilities of the MPQ4323C, a configurable-frequency (350kHz to 2.5MHz), synchronous, step-down switching regulator with integrated, internal high-side MOSFETs (HS-FETs) and low-side MOSFETs (LS-FETs).

Features

  • Designed for Automotive Applications:
  • 42V Load Dump Tolerance
  • Supports 3.1V Cold Crank
  • Up to 3A Continuous Output Current (IOUT)
  • Continuous Operation Up to 36V
  • Operating Junction Temperature: -40°C to +150°C (Absolute Maximum)
  • Increases Battery Life:
  • 1μA Shutdown Supply Current
  • High Performance for Improved Thermals:
  • Integrated 70mΩ High-Side MOSFET (HS-FET) and 50mΩ Low-Side MOSFET (LS-FET)
  • 65ns Minimum On Time
  • 50ns Minimum Off Time
  • Optimized for EMC/EMI Reduction:
  • Frequency Spread Spectrum (FSS) Modulation
  • Symmetric VIN Pinout
  • CISPR25 Class 5 Compliant
  • 350kHz to 2.5MHz Configurable Switching Frequency (fSW)
  • MeshConnectTM Flip-Chip Package
  • Additional Features:
  • Power Good (PG) Output
  • Forced Continuous Conduction Mode (FCCM)
  • Low-Dropout Mode
  • Over-Current Protection (OCP) with Hiccup Mode
  • Available in QFN-12 (2mmx3mm) or QFN-14 (2.5mmx3.5mm) Packages
  • Available in a Wettable Flank Package
  • Available in AEC-Q100 Grade 1

Typical applications

  • Automotive Applications

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 10 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size0805 
Operating Temperature -55 °C up to +125 °C
–
–
–
Length2 mm
Width1.2 mm
Height0.9 mm
Pad Dimension0.5 mm
–
Impedance @ 100 MHz60 Ω
Maximum Impedance90 Ω
Maximum Impedance500 MHz 
Rated Current 23000 mA
DC Resistance0.025 Ω
TypeHigh Current 
–Check availability