IC manufacturers Microchip

IC manufacturers (108)

Microchip USB7050 | Demoboard EVB-USB7050

EVB-USB7050 - USB Type-C PD Evaluation Board

Overview

TopologyBuck Converter
Input voltage12-24 V
Output 15 V

Description

The EVB-USB7050 is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the USB7050, which is a 4-port High-Speed (HS), Native USB Type-C™ SmartHub™ IC on a 4-layer RoHS-compliant Printed Circuit Board (PCB) with support for three ports of Power Delivery (PD). This allows the user to gain an understanding of the product and accelerate the integration of the USB7050 into the user’s design. The EVB-USB7050 evaluation platform supports four downstream ports: two USB 3.1 Gen1 PD ports with USB Type-C connectors and two USB ports with Type-A connectors (1 x USB 2.0, 1 x USB 3.1). The EVB-USB7050 platform also supports battery charging on all four downstream ports (maximum of 10A at any one time) and FlexConnect, a role reversal technology that enables ANY of the downstream ports to be the Host (upstream) port.

Features

  • USB7050 in a 100-pin QFN RoHS compliant package
  • USB 3.1 compliant (Gen1 operation)
  • USB 2.0 compliant (HS, FS, and LS operation)
  • 5V-tolerant USB pins
  • Self-powered operation
  • USB Gen1 upstream port supporting PD 3.0 (including UPD350 PD Transceiver)
  • Four Downstream USB ports:
  • Two USB Type-C Gen1 downstream PD ports (including UPD350 PD Transceiver)
  • Two Type-A downstream ports (1 x USB2.0, 1 x USB 3.1)
  • All downstream ports can be enabled for battery charging (BC1.2 or SE1, 2.1A max per port)
  • Microchip’s PortSwap, PHYBoost™ and VariSense™ technologies
  • Onboard SPI Flash for external downloadable firmware
  • Operates from a single voltage (+24V, regulated) external power supply
  • Onboard 25 MHz crystal or oscillator input
  • Single onboard +/-5.2V, 15A regulator

Typical applications

  • Automotive integrated head unit and breakout box
  • Standalone USB Hubs / Laptop Docks / PC Motherboards / PC Monitor Docks / Multi-function USB 3.1 Gen 1 Peripherals

More information

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
Application
Interface Type
Type
Gender
Pins
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 10 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Size0805 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
Packaging Unit3000 
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 10 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size1206 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1365 
Operating Temperature -40 °C up to +155 °C
–
–
–
Length13.2 mm
Width12.8 mm
Height6.2 mm
–
–
Inductance2 µH
Performance Rated Current26.5 A
Saturation Current @ 10%9 A
Saturation Current @ 30%22 A
DC Resistance2.6 mΩ
Self Resonant Frequency45 MHz
MaterialWE-PERM 
Packaging Unit400 
–
–
–
–
Pins2 
MountSMT 
–
–
–Check availability
SPECWR-USB Standard Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -20 °C up to +85 °C
–
Insulation Resistance100 MΩ
–
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
ApplicationUSB 3.0 
Interface TypeType A 
TypeHorizontal 
GenderReceptacle 
Pins9 
MountTHT 
Rated Current1.8 A
Working Voltage30 V (AC)
–Check availability