IC manufacturers Microchip

IC manufacturers (108)

Microchip USB5816 | Demoboard EVB-USB5816

6-Port USB 3.1 Gen 1 Smart Hub with Support for a Single USB Type-CTM DFP

Overview

TopologyOther Topology
IC revision2.1

Description

The EVB-USB5816 is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the USB5816, a 6-Port SS/HS USB Smart Hub on a 4-layer RoHS-compliant Printed Circuit Board (PCB). This will allow the user to gain an understanding of the product and accelerate the integration of the USB5806 into the user’s design. The EVB-USB5816 is compliant with the USB 3.1 (Gen1) Specification and supports SuperSpeed (SS), High-Speed (HS), Full-Speed (FS), and Low-Speed (LS) USB signaling for complete coverage of all defined USB operation speeds. The evaluation platform supports six downstream ports that are USB 2.0 and USB 3.1 Gen1 compliant, battery charging on all downstream ports (maximum of 13A at any one time) and is configured for operation through internal default settings and supports custom configurations through SMBus or through the external 16-Mbit SPI Flash device. The EVB-USB5816 demonstrates driver compatibility with Microsoft® Windows® 8x, Windows 7, Windows XP, Mac OS® X 10.4+, and Linux® hub drivers.

Features

  • Microchip’s FlexConnect, PortSwap, PHYBoost™, and VariSense™ technologies.
  • USB5816 in a 100-pin QFN RoHS compliant package.
  • USB 3.1 Gen 1 compliant (SS, HS, FS, and LS operation).
  • USB pins are 5 V tolerant.
  • Self powered operation.
  • Six downstream USB3.1 Gen1/2.0 ports including a single USB Type-C
  • All downstream ports support individual port power and overcurrent sense.
  • All downstream ports can be enabled for battery charging with the battery charging select switch SW1 (BC1.2 or SE1, 2.1A max per port).
  • Onboard SPI Flash for external downloadable firmware.
  • Low-cost 4-layer space saving design.
  • Operates from a single voltage (+12.0 V, regulated) external power supply.
  • Onboard 25 MHz crystal or external clock input.
  • Single onboard +5.2 V, 6 Amp regulator. MCP19035 based switching regulator design provides 5.2 V at up to 15 A when using a 12 V, 85 W supply.
  • Single onboard +3.3 V, 0.5 Amp regulator.
  • Single onboard +1.2 V, 2 Amp regulator.
  • Port Power LED indicators (note: Requires a 12V, 85W supply).
  • SPI Flash activity blue LED indicator. Reset red LED indicator. Green LED indicators for 5V, 3.3V, 1.2V supplies.
  • Dual color LED USB Suspend indicator (green=run/yellow=suspend).
  • USB Type-C upstream green LED charging capability indicators: 3A, 1.5A, Legacy.
  • SMBus current monitor on each USB Type-C downstream port.
  • Terminal block connector for use with an external bench supply.
  • Removable/non-removable downstream ports can be configured with switch SW2

Typical applications

  • Expansion Hubs / Docking Stations / LCD Monitors / HDTVs

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
Application
Interface Type
Type
Gender
Pins
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 10 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Size0805 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
Packaging Unit3000 
–
–
–
–
–
–
–
–
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1365 
Operating Temperature -40 °C up to +155 °C
–
–
–
Length13.2 mm
Width12.8 mm
Height6.2 mm
–
–
Inductance2 µH
Performance Rated Current26.5 A
Saturation Current @ 10%9 A
Saturation Current @ 30%22 A
DC Resistance2.6 mΩ
Self Resonant Frequency45 MHz
MaterialWE-PERM 
Packaging Unit400 
–
–
–
–
Pins2 
MountSMT 
–
–
–Check availability
SPECWR-USB Standard Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -20 °C up to +85 °C
–
Insulation Resistance100 MΩ
–
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
ApplicationUSB 3.0 
Interface TypeType A 
TypeHorizontal 
GenderReceptacle 
Pins9 
MountTHT 
Rated Current1.8 A
Working Voltage30 V (AC)
–Check availability