IC manufacturers Microchip

IC manufacturers (108)

Microchip SAMA5DX | Demoboard MCP16502

High-Performance PMIC for SAMA5DX/SAM9X6 MPUs

Overview

TopologyBuck Converter
Input voltage2.7-5.5 V
Output 11.8 V / 1 A
IC revision1

Description

The SAMA5 series are high-performance, ultra-low power ARM Cortex-A5 core based MPU devices. They support multiple memories, including DDR3, LPDDR3, and QSPI Flash. A rich set of peripherals, user interfaces, and robust security features simplify the design for control panels/HMI, secure IoT gateways, connectivity, barcode scanners, printers and POS terminal applications. The low-power features and small packages are ideal for wearables and other battery-operated consumer devices. A wide range of third-party offerings complements our development kits and software support.

Features

  • Input Voltage: 2.7V to 5.5V
  • Four 1A Output Current Buck Channels with100% Maximum Duty Cycle Capability
  • 2 MHz Buck Channels PWM Operation
  • Two Auxiliary 300 mA Low-Dropout LinearRegulators (LDOs)
  • ±1% Voltage Accuracy for DDR (Buck2 Output),Core (Buck3 Output) and CPU (Buck4 Output)
  • Pin-Selectable Output Voltages for Buck2:1.2V, 1.35V, 1.8V
  • MPU-Specific Built-in Default ChannelSequencing and nRSTO Assertion Delay
  • Support of Hibernate, Low-Power andHigh-Performance Modes with DVS
  • Push Button Long Press Time-out Function
  • 1MHz I2C Interface for Programming andDiagnostics
  • Low Noise, Forced PWM (FPWM) and Low IQ, Light Load, High-Efficiency Mode Available
  • I2C-Selectable Displacement (±16.5%) of PWMSwitching Frequency
  • Leakage-Free Interfacing to MPU in Any Operating Condition through Optimized ESD Protection
  • Less than 300 μA Low-Power Mode TypicalQuiescent Current Bucks and LDO1 On, No Load
  • 10 μA Maximum Shutdown Current (VIN=4.5V, TJ=+105°C)
  • Cost and Size-Optimized BOM
  • Thermal Shutdown and Current Limit Protection
  • User-Programmable Overcurrent Fault Response
  • 32-Pin 5 mm × 5 mm VQFN Package
  • -40°C to +125°C Junction Temperature Range
  • AEC-Q100 Grade 2 (TAMB = +105°C) Qualified

Typical applications

  • High-Performance MPUs Power Supply Solutions / μC/μP, FPGA and DSP Power

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
RDC max.(mΩ)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 1.5 µH, 1.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Rated Current1.8 A
Saturation Current2.2 A
DC Resistance65 mΩ
Self Resonant Frequency104 MHz
–
–
–
–
Operating Voltage120 V
MountSMT 
–Check availability
SPECWE-MAPI SMT Power Inductor, 1.5 µH, 2.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Rated Current2.2 A
Saturation Current3.7 A
–
Self Resonant Frequency60 MHz
DC Resistance99 mΩ
Performance Rated Current3.05 A
Saturation Current @ 30%4.7 A
DC Resistance82 mΩ
Operating Voltage80 V
MountSMT 
–Check availability
SPECWE-MAPI SMT Power Inductor, 2.2 µH, 1.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current1.6 A
Saturation Current2.9 A
–
Self Resonant Frequency57 MHz
DC Resistance141 mΩ
Performance Rated Current2.45 A
Saturation Current @ 30%3.65 A
DC Resistance123 mΩ
Operating Voltage80 V
MountSMT 
–Check availability
SPECWE-LQSH SMT High Saturation Power Inductor, 2.2 µH, 1.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current1.6 A
Saturation Current3 A
–
Self Resonant Frequency46 MHz
DC Resistance120 mΩ
–
–
DC Resistance100 mΩ
–
MountSMT 
–Check availability